JAJSEF5L July 2012 – May 2019 LP8556
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fPWM | PWM frequency range(2) | 75 | 25 000 | Hz | ||
tMIN_ON | Minimum pulse ON time | 1 | μs | |||
tMIN_OFF | Minimum pulse OFF time | 1 | ||||
tSTARTUP | Turnon delay from standby to backlight on | PWM input active, VDDIO pin transitions from 0 V to 1.8 V | 10 | ms | ||
tSTBY | Turnoff delay | PWM input low time for turnoff | 50 | ms | ||
PWMRES | PWM input resolution | ƒIN < 9 kHz | 10 | bits |