JAJSEF5L July 2012 – May 2019 LP8556
PRODUCTION DATA.
User can control the boost output voltage with the VBOOST EPROM field when adaptive mode is not used. Equation 1 shows the relationship between the boost output voltage and the VBOOST field.
The expression is only valid when the calculated values are between the minimum boost output voltage and the maximum boost output voltage. The minimum boost output voltage is set with the VBOOST_RANGE field. The maximum boost output voltage is set with the VBOOST_MAX EPROM field.