JAJSEF5L July 2012 – May 2019 LP8556
PRODUCTION DATA.
PIN | TYPE(1) | DESCRIPTION | ||
---|---|---|---|---|
DSBGA | WQFN | NAME | ||
A1, B1 | 1, 2 | SW | A | A connection to the drain terminal of the integrated power MOSFET. |
A2, B2 | 3, 4 | GND_SW | G | A connection to the source terminal of the integrated power MOSFET. |
A3 | 5 | SDA | I/O | I2C data input/output pin |
A4 | 6 | SCL | I | I2C clock input pin |
B3 | 9 | PWM | I | PWM dimming input. Supply a 75-Hz to 25-kHz PWM signal to control dimming. This pin must be connected to GND if unused. |
B4 | 7 | EN / VDDIO | P | Dual-purpose pin serving both as a chip enable and as a power supply reference for PWM, SDA, and SCL inputs. Drive this pin with a logic gate capable of sourcing a minimum of 1 mA. |
C1 | 22 | VDD | P | Device power supply pin. Provide 2.7-V to 20-V supply to this pin. This pin is an input of the internal LDO regulator. The output of the internal LDO is what powers the device. |
C2 | 20 | VBOOST | A | Boost converter output pin. The internal feedback (FB) and overvoltage protection (OVP) circuitry monitors the voltage on this pin. Connect the converter output capacitor bank close to this pin. |
C3 | 21 | FSET | A | A connection for setting the boost frequency and PWM output dimming frequency by using an external resistor. Connect a resistor, RFSET, between this pin and the ground reference (see Table 5). This pin may be left floating if PWM_FSET_EN = 0 AND BOOST_FSET_EN = 0 (see Table 10). |
C4 | 14 | LED3 | A | LED driver - current sink terminal. If unused, it may be left floating. |
D1 | 19 | VLDO | P | Internal LDO output pin. Connect a capacitor, CVLDO, between this pin and the ground reference. |
D2 | 23 | ISET | A | A connection for the LED current set resistor. Connect a resistor, RISET, between this pin and the ground reference. This pin may be left floating if ISET_EN = 0 (see Table 10). |
D3 | 10, 11, 15, 24, DAP | GND | I | Ground pin. |
D4 | 13 | LED2 | A | LED driver - current sink pin. If unused, it may be left floating. |
E1 | 18 | LED6 | A | LED driver - current sink pin. If unused, it may be left floating. |
E2 | 17 | LED5 | A | LED driver - current sink pin. If unused, it may be left floating. |
E3 | 16 | LED4 | A | LED driver - current sink pin. If unused, it may be left floating. |
E4 | 12 | LED1 | A | LED driver - current sink pin. If unused, it may be left floating. |
— | 8 | NC | — | No Connect pin. |