JAJSEJ4C January 2018 – July 2018 TPSM84209
PRODUCTION DATA.
When VIN is above the UVLO threshold and the EN pin voltage is above the EN high threshold, the TPSM84209 operates in the active mode. Normal continuous conduction mode (CCM) occurs when inductor peak current is above 0 A. In CCM, the TPSM84209 operates at a fixed frequency.