JAJSEJ4C January 2018 – July 2018 TPSM84209
PRODUCTION DATA.
Device | Package
Type |
Package Drawing | Pins | SPQ | Reel
Diameter (mm) |
Reel
Width W1 (mm) |
A0
(mm) |
B0
(mm) |
K0
(mm) |
P1
(mm) |
W
(mm) |
Pin1
Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
TPSM84209RKHT | QFN-FCMOD | RKH | 9 | 3000 | 330.0 | 12.4 | 4.3 | 4.8 | 2.25 | 8.0 | 12.0 | Q1 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
TPSM84209RKHT | QFN-FCMOD | RKH | 9 | 3000 | 383.0 | 353.0 | 58.0 |