The following reference designs should be followed closely when implementing designs using the CC2652R device.
Special attention must be paid to RF component placement, decoupling capacitors and DCDC regulator
components, as well as ground connections for all of these.
Integrated matched filter-balun devices can be used both at sub-1 GHz frequencies and at 2.4 GHz for the low-power RF
outputs. Refer to the "Integrated Passive Component" section in
CC13xx/CC26xx Hardware Configuration and PCB Design Considerations for further information.
CC26x2REM-7ID Design Files
The CC26x2REM-7ID reference design provides schematic, layout and production files for the characterization board used for deriving the
performance number found in this document.
LAUNCHXL-CC26X2R1 Design Files
The CC26X2R LaunchPad Design Files contain detailed schematics and layouts to build application specific boards using the CC2652R device. This design applies to both the CC2642R and CC2652R devices.
Sub-1 GHz and 2.4 GHz Antenna Kit for LaunchPad™
Development Kit and SensorTag
The antenna kit allows real-life testing to identify the optimal antenna for your application. The antenna kit includes 16 antennas for
frequencies from 169 MHz to 2.4 GHz, including:
- PCB antennas
- Helical antennas
- Chip antennas
- Dual-band antennas for 868 MHz and 915 MHz combined with 2.4 GHz
The antenna kit includes a JSC cable to connect to the Wireless MCU LaunchPad development kits and SensorTags.