JAJSEL1J January 2018 – November 2023 CC2652R
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
General Parameters | ||||||
Max output power | Differential mode, delivered to a single-ended 50 Ω load through a balun | 5 | dBm | |||
Output power programmable range | Differential mode, delivered to a single-ended 50 Ω load through a balun | 26 | dB | |||
Spurious emissions and harmonics | ||||||
Spurious emissions(1) | f < 1 GHz, outside restricted bands | +5 dBm setting | < –36 | dBm | ||
f < 1 GHz, restricted bands ETSI | < –54 | dBm | ||||
f < 1 GHz, restricted bands FCC | < –55 | dBm | ||||
f > 1 GHz, including harmonics | < –42 | dBm | ||||
Harmonics (1) | Second harmonic | < –42 | dBm | |||
Third harmonic | < –42 | dBm |