JAJSEL1J January 2018 – November 2023 CC2652R
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Resolution | 25 | mV | |||
Range | 1.8 | 3.8 | V | ||
Integral nonlinearity (max) | 23 | mV | |||
Accuracy | VDDS = 3.0 V | 22.5 | mV | ||
Offset error | -32 | mV | |||
Gain error | -1 | % |