JAJSEL3D November 2014 – February 2018 AMC7836
PRODUCTION DATA.
The AMC7836 example schematic uses the majority of the design parameters listed in Table 63.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
AVCC | 5 V |
AVEE | –12 V |
IOVDD | 3.3 V |
DVDD | 5 V |
AVDD | 5 V |
AVSS banks | AVEE |
ADC bipolar inputs | ADC[0-15]: –12.5 to 12.5 V input range |
ADC unipolar inputs | LV_ADC[16-20]: 0 to 5 V range |
DAC outputs | Sixteen Monotonic 12-bit DACs
Selectable ranges: 0 to 5 V, 0 to 10 V, –10 to 0 V or –5 to 0 V |
Remote temperature sensing | IC temperature sensor (LM50) or thermistor |