JAJSEL3D November 2014 – February 2018 AMC7836
PRODUCTION DATA.
The AMC7836 device includes 16 DACs split into four groups, each with four DACs. All of the DACs in a given group share the same output voltage range. The output range for each DAC group is independent and is programmable to either –10 to 0 V, –5 to 0 V, 0 to 10 V or 0 to 5 V. The DAC output ranges are configured by following the configuration settings listed in Table 1.
Each DAC includes an output buffer is capable of generating rail-to rail voltages. The Electrical Characteristics: DAC table lists the maximum source and sink capability of this internal amplifier. The graphs in the Application Curves section show the relationship of both stability and settling time with different capacitive loading structures.