JAJSEL3D November 2014 – February 2018 AMC7836
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
SERIAL INTERFACE(1) | ||||||
ƒ(SCLK) | SCLK frequency | IOVDD = 1.8 to 2.7 V | 15 | MHz | ||
IOVDD = 2.7 to 5.5 V | 20 | |||||
tp | SCLK period(3) | IOVDD = 1.8 to 2.7 V | 66.67 | ns | ||
IOVDD = 2.7 to 5.5 V | 50 | |||||
tPH | SCLK pulse width high(3) | IOVDD = 1.8 to 2.7 V | 30 | ns | ||
IOVDD = 2.7 to 5.5 V | 23 | |||||
tPL | SCLK pulse width low(3) | IOVDD = 1.8 to 2.7 V | 30 | ns | ||
IOVDD = 2.7 to 5.5 V | 23 | |||||
tsu | SDI setup(3) | IOVDD = 1.8 to 2.7 V | 10 | ns | ||
IOVDD = 2.7 to 5.5 V | 10 | |||||
th | SDI hold(3) | IOVDD = 1.8 to 2.7 V | 10 | ns | ||
IOVDD = 2.7 to 5.5 V | 10 | |||||
t(ODZ) | SDO driven to tri-state(2)(4) | IOVDD = 1.8 to 2.7 V | 0 | 15 | ns | |
IOVDD = 2.7 to 5.5 V | 0 | 9 | ||||
t(OZD) | SDO tri-state to driven(2)(4) | IOVDD = 1.8 to 2.7 V | 0 | 23 | ns | |
IOVDD = 2.7 to 5.5 V | 0 | 15 | ||||
t(OD) | SDO output delay(2)(4) | IOVDD = 1.8 to 2.7 V | 0 | 23 | ns | |
IOVDD = 2.7 to 5.5 V | 0 | 15 | ||||
tsu(CS) | CS setup(3) | IOVDD = 1.8 to 2.7 V | 5 | ns | ||
IOVDD = 2.7 to 5.5 V | 5 | |||||
th(CS) | CS hold(3) | IOVDD = 1.8 to 2.7 V | 20 | ns | ||
IOVDD = 2.7 to 5.5 V | 20 | |||||
t(IAG) | Inter-access gap(3) | IOVDD = 1.8 to 2.7 V | 10 | ns | ||
IOVDD = 2.7 to 5.5 V | 10 | |||||
DIGITAL LOGIC | ||||||
Reset delay; delay-to-normal operation from reset | 100 | 250 | µs | |||
Power-down recovery time | 70 | µs | ||||
Clamp shutdown delay | 100 | µs | ||||
Convert pulse width | 20 | ns | ||||
Reset pulse width | 20 | ns | ||||
ADC WAIT state(5); the wait time from when the ADC enters the IDLE state to when the ADC is ready for trigger | 2 | µs |