JAJSEL3D November 2014 – February 2018 AMC7836
PRODUCTION DATA.
Code 0xFFF, DAC range: 0 to 10 V, AVCC = 10 V, AVEE = 0 V |
Code 0x400 to 0xC00 to within ½ LSB |
Code 0x800 |
AVSS = AVEE = –12 V, AVCC = 0 to 12 V, 2-ms ramp |
Code 0xFFF, DAC range: –10 to 0 V, no load |
Code 0xFFF, DAC range: –10 to 0 V, no load |
Code 0xFFF, DAC range: –10 to 0 V, no load |
Code 0x800, DAC range: 0 to 10 V |
Code 0x000, DAC range: 0 to 10 V, AVCC = 10 V, AVEE = 0 V |
Code 0xC00 to 0x400 to within ½ LSB |
AVSS = AVEE = AGND, AVCC = 0 to 12 V, 2-ms ramp |
No load |
Code 0xFFF, DAC range: –10 to 0 V, no load |
Code 0xC00, DAC range: –10 to 0 V, no load |