JAJSEL3D November 2014 – February 2018 AMC7836
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | ADC20-ALR-OUT | ADC19-ALR-OUT | ADC18-ALR-OUT | ADC17-ALR-OUT | ADC16-ALR-OUT | ||
R/W-All zeros | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-5 | Reserved | R/W | All zeros |
Reserved for factory use |
4 | ADC20-ALR-OUT | R/W | 0 |
This register selects which alarms can activate the ALARMOUT pin. The ALARMOUT must be enabled for this function to take effect. |
3 | ADC19-ALR-OUT | R/W | 0 | |
2 | ADC18-ALR-OUT | R/W | 0 | |
1 | ADC17-ALR-OUT | R/W | 0 | |
0 | ADC16-ALR-OUT | R/W | 0 |