JAJSEL3D November 2014 – February 2018 AMC7836
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | DAC-RANGED[2:0] | Reserved | DAC-RANGEC[2:0] | ||||
R/W-0 | R/W-All zeros | R/W-0 | R/W-All zeros |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | Reserved | R/W | 0 |
Reserved for factory use |
6-4 | DAC-RANGED[2:0] | R/W | All zeros |
DAC group D output voltage selection. Overrides output range set by the auto-range detection circuit. See Table 35 to configure this setting. |
3 | Reserved | R/W | 0 |
Reserved for factory use |
2 | DAC-RANGEC[2:0] | R/W | All zeros |
DAC group C output voltage selection. Overrides output range set by the auto-range detection circuit. See Table 35 to configure this setting. |