JAJSEM0D February 2018 – April 2024 TUSB1044
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
USB 3.1 | ||||||
tIDLEEntry | Delay from U0 to electrical idle | Refer to Figure 5-4 | 0.16 | ns | ||
tIDLEExit_U1 | U1 exist time: break in electrical idle to the transmission of LFPS | Refer to Figure 5-4 | 0.16 | ns | ||
tIDLEExit_U2U3 | U2/U3 exit time: break in electrical idle to transmission of LFPS | 5 | µs | |||
tRXDET_INTVL | RX detect interval while in Disconnect | 12 | ms | |||
tIDLEExit_DISC | Disconnect Exit Time | 12 | ms | |||
tExit_SHTDN | Shutdown Exit Time | CTL0 = Vcc/2 to U2U3 | 0.5 | ms | ||
tDIFF_DLY | Differential Propagation Delay | Refer to Figure 5-3 | 300 | ps | ||
tPWRUPACTIVE | Time when Vcc reaches 70% to device active | 1 | ms | |||
tR/F | Output Rise/Fall Time | 20%-80% of differential voltage measured 1.7 inch from the output pin; Input signal rise/fall faster than 35ps; Refer to Figure 5-5 | 35 | ps | ||
tRF-MM | Output Rise/Fall time mismatch | 20%-80% of differential voltage measured 1.7 inch from the output pin | 2.6 | ps | ||
AUXP/N and SBU1/2 | ||||||
tAUX_PD | Switch propagation delay | Refer to Figure 5-3 | 1050 | ps | ||
tAUX_SW_OFF | Switching time CTL1 to switch OFF. | Refer to Figure 5-7 | 500 | ns | ||
tAUX_SW_ON | Switching time CTL1 to switch ON | Refer to Figure 5-6 | 500 | ns | ||
tAUX_INTRA | Intra-pair output skew | 100 | ps |