JAJSEM0D February 2018 – April 2024 TUSB1044
PRODUCTION DATA
For further programmability, the TUSB1044 can be controlled using I2C. The SCL and SDA terminals are used for I2C clock and I2C data respectively.
TUSB1044 I2C Slave Address | |||||||||
---|---|---|---|---|---|---|---|---|---|
UEQ1/A1 Pin Level | UEQ0/A0 Pin Level | Bit 7 (MSB) | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 (W/R) |
0 | 0 | 1 | 0 | 0 | 0 | 1 | 0 | 0 | 0/1 |
0 | R | 1 | 0 | 0 | 0 | 1 | 0 | 1 | 0/1 |
0 | F | 1 | 0 | 0 | 0 | 1 | 1 | 0 | 0/1 |
0 | 1 | 1 | 0 | 0 | 0 | 1 | 1 | 1 | 0/1 |
R | 0 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0/1 |
R | R | 0 | 1 | 0 | 0 | 0 | 0 | 1 | 0/1 |
R | F | 0 | 1 | 0 | 0 | 0 | 1 | 0 | 0/1 |
R | 1 | 0 | 1 | 0 | 0 | 0 | 1 | 1 | 0/1 |
F | 0 | 0 | 0 | 1 | 0 | 0 | 0 | 0 | 0/1 |
F | R | 0 | 0 | 1 | 0 | 0 | 0 | 1 | 0/1 |
F | F | 0 | 0 | 1 | 0 | 0 | 1 | 0 | 0/1 |
F | 1 | 0 | 0 | 1 | 0 | 0 | 1 | 1 | 0/1 |
1 | 0 | 0 | 0 | 0 | 1 | 1 | 0 | 0 | 0/1 |
1 | R | 0 | 0 | 0 | 1 | 1 | 0 | 1 | 0/1 |
1 | F | 0 | 0 | 0 | 1 | 1 | 1 | 0 | 0/1 |
1 | 1 | 0 | 0 | 0 | 1 | 1 | 1 | 1 | 0/1 |