JAJSEM0D February 2018 – April 2024 TUSB1044
PRODUCTION DATA
The TUSB1044 is in I2C mode when I2C_EN is equal to “1”. The same configurations defined in GPIO mode are also available in I2C mode. The TUSB1044 USB3.1, DisplayPort, and custom Alternate Mode configuration is controlled based on Table 6-5. The AUXP/N to SBU1/2 mapping control is based on Table 6-5.
Registers | TUSB1044 Configuration | VESA DisplayPort Alt Mode DFP_D Configuration | ||||
---|---|---|---|---|---|---|
DIRSEL1 | DIRSEL0 | CTLSEL1 | CTLSEL0 | FLIPSEL | ||
USB + DisplayPort Alternate Mode (Source Side) | ||||||
L | L | L | L | L | Power Down | – |
L | L | L | L | H | Power Down | – |
L | L | L | H | L | One Port USB 3.1 - No Flip | – |
L | L | L | H | H | One Port USB 3.1 – With Flip | – |
L | L | H | L | L | 4 Lane DP - No Flip | C and E |
L | L | H | L | H | 4 Lane DP – With Flip | C and E |
L | L | H | H | L | One Port USB 3.1 + 2 Lane DP- No Flip | D and F |
L | L | H | H | H | One Port USB 3.1 + 2 Lane DP– With Flip | D and F |
USB + DisplayPort Alternate Mode (Sink Side) | ||||||
L | H | L | L | L | Power Down | – |
L | H | L | L | H | Power Down | – |
L | H | L | H | L | One Port USB 3.1 - No Flip | – |
L | H | L | H | H | One Port USB 3.1 – With Flip | – |
L | H | H | L | L | 4 Lane DP - No Flip | C and E |
L | H | H | L | H | 4 Lane DP – With Flip | C and E |
L | H | H | H | L | One Port USB 3.1 + 2 Lane DP- No Flip | D and F |
L | H | H | H | H | One Port USB 3.1 + 2 Lane DP– With Flip | D and F |
USB + Custom Alternate Mode (Source Side) | ||||||
H | L | L | L | L | Power Down | – |
H | L | L | L | H | Power Down | – |
H | L | L | H | L | One Port USB 3.1 - No Flip | – |
H | L | L | H | H | One Port USB 3.1 – With Flip | – |
H | L | H | L | L | 4 Channel Custom Alt Mode - No Flip | – |
H | L | H | L | H | 4 Channel Custom Alt Mode– With Flip | – |
H | L | H | H | L | One Port USB 3.1 + 2 Channel Custom Alt Mode- No Flip | – |
H | L | H | H | H | One Port USB 3.1 + 2 Channel Custom Alt Mode – With Flip | – |
USB + Custom Alternate Mode (Sink Side) | ||||||
H | H | L | L | L | Power Down | – |
H | H | L | L | H | Power Down | – |
H | H | L | H | L | One Port USB 3.1 - No Flip | – |
H | H | L | H | H | One Port USB 3.1 – With Flip | – |
H | H | H | L | L | 4 Channel Custom Alt Mode - No Flip | – |
H | H | H | L | H | 4 Channel Custom Alt Mode– With Flip | – |
H | H | H | H | L | One Port USB 3.1 + 2 Channel Custom Alt Mode- No Flip | – |
H | H | H | H | H | One Port USB 3.1 + 2 Channel Custom Alt Mode – With Flip | – |
Registers | |||
---|---|---|---|
AUX_SBU_OVR | CTLSEL1 | FLIPSEL | Mapping |
00 | H | L | AUXp -> SBU1 AUXn -> SBU2 |
00 | H | H | AUXp -> SBU2 AUXn -> SBU1 |
00 | L | X | Open |
01 | X | X | AUXp -> SBU1 AUXn -> SBU2 |
10 | X | X | AUXp -> SBU2 AUXn -> SBU1 |
11 | X | X | Open |