JAJSEM0D February 2018 – April 2024 TUSB1044
PRODUCTION DATA
The CFG0 and CFG1 pins can be used to adjust the TUSB1044 differential output voltage (VOD) swing linear range and receiver equalization DC gain for both downstream and upstream data path directions. Table 6-8 details the available options.
Setting # | CFG1 pin Level | CFG0 pin Level | Downstream DC Gain (dB) | Upstream DC Gain (dB) | Downstream VOD Linear Range (mVpp) | Upstream VOD Linear Range (mVpp) |
---|---|---|---|---|---|---|
0 | 0 | 0 | 1 | 0 | 900 | 900 |
1 | 0 | R | 0 | 1 | 900 | 900 |
2 | 0 | F | 0 | 0 | 900 | 900 |
3 | 0 | 1 | 1 | 1 | 900 | 900 |
4 | R | 0 | 0 | 0 | 1100 | 1100 |
5 | R | R | 1 | 0 | 1100 | 1100 |
6 | R | F | 0 | 1 | 1100 | 1100 |
7 | R | 1 | 2 | 2 | 1100 | 1100 |
8 | F | 0 | Reserved | Reserved | Reserved | Reserved |
9 | F | R | Reserved | Reserved | Reserved | Reserved |
10 | F | F | 0 | 0 | 1300 | 1300 |
11 | F | 1 | Reserved | Reserved | Reserved | Reserved |
12 | 1 | 0 | Reserved | Reserved | Reserved | Reserved |
13 | 1 | R | Reserved | Reserved | Reserved | Reserved |
14 | 1 | F | Reserved | Reserved | Reserved | Reserved |
15 | 1 | 1 | Reserved | Reserved | Reserved | Reserved |