JAJSEM0D February 2018 – April 2024 TUSB1044
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
I2C Timing | |||||
fSCL | I2C clock frequency | 1 | MHz | ||
tBUF | Bus free time between START and STOP conditions | 0.5 | µs | ||
tHDSTA | Hold time after repeated START condition. After this period, the first clock pulse is generated | 0.26 | µs | ||
tLOW | Low period of the I2C clock | 0.5 | µs | ||
tHIGH | High period of the I2C clock | 0.26 | µs | ||
tSUSTA | Setup time for a repeated START condition | 0.26 | µs | ||
tHDDAT | Data hold time | 0 | µs | ||
tSUDAT | Data setup time | 50 | ns | ||
tR | Rise time of both SDA and SCL signals | 120 | ns | ||
tF | Fall time of both SDA and SCL signals | 20 × (VI2C/5.5 V) | 120 | ns | |
tSUSTO | Setup time for STOP condition | 0.26 | µs | ||
CBUS | Capacitive load for each bus line | 100 | pF | ||
HPDIN and CTL1 | |||||
tCTL1_DEBOUNCE | CTL1 and HPDIN debounce time when transitioning from H to L. DP lanes will be disabled if low is greater than min value. | 2.5 | ms | ||
USB3.1 and DisplayPort mode transition requirement GPIO mode | |||||
tGP_USB_4DP | Min overlap of CTL0 and CTL1 when transitioning from USB 3.1 only mode to 4-Lane DisplayPort mode or vice versa. Refer to Figure 5-2 | 4 | µs | ||
Power-on timings | |||||
td_pg | VCC(MIN) to Internal power good asserted high. Refer to Figure 5-8 | 500 | µs | ||
tcfg_su | CFG pins setup. Refer to Figure 5-8 | 350 | µs | ||
tcfg_hd | CFG pin hold. Refer to Figure 5-8 | 10 | µs | ||
tctl_db | CTL[1:0] and FLIP pin debounce. Refer to Figure 5-8 | 16 | ms | ||
tVCC_RAMP | VCC supply ramp requirement. Refer to Figure 5-8 | 0.1 | 100 | ms |