JAJSEM0D February 2018 – April 2024 TUSB1044
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VCC | Supply voltage | 3 | 3.3 | 3.6 | V |
VI2C | Supply that external resistors on SDA and SCL are pulled up to. | 1.7 | 3.6 | V | |
VPSN | Power supply noise on VCC | 100 | mV | ||
TA | TUSB1044 Ambient temperature | 0 | 70 | °C | |
TA | TUSB1044i Ambient temperature | -40 | 85 | °C | |
TJ | TUSB1044 Junction temperature | 105 | °C | ||
TUSB1044I Junction temperature | 125 | °C |