JAJSEO7I October 2008 – December 2017 TPS23754 , TPS23754-1 , TPS23756
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
DETECTION (DEN) | (VDD = VDD1 = RTN = VSUPPLY positive) | |||||
Detection current | Measure ISUPPLY | |||||
VDD = 1.6 V | 62 | 64.3 | 66.5 | μA | ||
VDD = 10 V | 399 | 406 | 414 | |||
Detection bias current | VDD = 10 V, float DEN, measure ISUPPLY,
Note: Not during Mark state |
5.6 | 10 | μA | ||
VPD_DIS | Hotswap disable threshold | 3 | 4 | 5 | V | |
DEN leakage current | VDEN = VDD = 57 V, float VDD1 and RTN, measure IDEN | 0.1 | 5 | μA | ||
CLASSIFICATION (CLS) | (VDD = VDD1 = RTN = VSUPPLY positive) | |||||
ICLS | Classification current,
applies to both cycles |
13 V ≤ VDD ≤ 21 V, Measure ISUPPLY | mA | |||
RCLS = 1270 Ω | 1.8 | 2.1 | 2.4 | |||
RCLS = 243 Ω | 9.9 | 10.4 | 10.9 | |||
RCLS = 137 Ω | 17.6 | 18.5 | 19.4 | |||
RCLS = 90.9 Ω | 26.5 | 27.7 | 29.3 | |||
RCLS = 63.4 Ω | 38 | 39.7 | 42 | |||
Classification mark resistance | 5.6 V ≤ VDD ≤ 9.4 V | 7.5 | 9.7 | 12 | kΩ | |
VCL_ON | Classification regulator lower threshold | Regulator turns on, VDD rising | 11.2 | 11.9 | 12.6 | V |
VCL_H | Hysteresis(1) | 1.55 | 1.65 | 1.75 | ||
VCU_OFF | Classification regulator upper threshold | Regulator turns off, VDD rising | 21 | 22 | 23 | V |
VCU_H | Hysteresis(1) | 0.5 | 0.75 | 1 | ||
VMSR | Mark state reset | VDD falling | 3 | 4 | 5 | V |
Leakage current | VDD = 57 V, VCLS = 0 V, DEN = VSS, measure ICLS | 1 | μA | |||
PASS DEVICE (RTN) | (VDD1 = RTN) | |||||
On resistance | 0.25 | 0.43 | 0.75 | Ω | ||
Current limit | VRTN = 1.5 V, VDD = 48 V, pulsed measurement | 850 | 970 | 1100 | mA | |
Inrush limit | VRTN = 2 V, VDD: 0 V → 48 V, pulsed measurement | 100 | 140 | 180 | mA | |
Foldback voltage threshold | VDD rising | 11 | 12.3 | 13.6 | V | |
UVLO | ||||||
VUVLO_R | UVLO threshold | VDD rising | 33.9 | 35 | 36.1 | V |
VUVLO_H | Hysteresis(1) | 4.4 | 4.55 | 4.76 | ||
T2P | ||||||
ON characteristic | Perform classification algorithm, VT2P-RTN = 1 V,
CTL = ARTN |
2 | mA | |||
Leakage current | VT2P = 18 V, CTL = VB | 10 | μA | |||
THERMAL SHUTDOWN | ||||||
Turnoff temperature | TJ rising | 135 | 145 | 155 | °C | |
Hysteresis(2) | 20 | °C |