JAJSEO7I October 2008 – December 2017 TPS23754 , TPS23754-1 , TPS23756
PRODUCTION DATA.
T2P is an active low output that indicates [ (VAPD> 1.5 V) OR (1.55 V ≤ VPPD ≤ 8.3 V) OR (type 2 hardware classification observed) ]. T2P is valid after both a delay of tT2P from the start of converter switching, and [VCTL ≤ (VB – 1 V)]. Once T2P is valid, VCTL does not affect it. T2P becomes invalid if the converter goes back into soft start, overtemperature, or is held off by the PD during CIN recharge (inrush). T2P is referenced to ARTN and is intended to drive the diode side of an optocoupler. T2P should be left open or tied to ARTN if not used.