JAJSEO9D December 2017 – August 2020 LMZM33602
PRODUCTION DATA
The LMZM33602 requires a minimum input capacitance of 9.4 μF (2 × 4.7 μF) of ceramic type. High-quality, ceramic-type X5R or X7R capacitors with sufficient voltage rating are recommended. TI recommends an additional 100 µF of non-ceramic capacitance for applications with transient load requirements. The voltage rating of input capacitors must be greater than the maximum input voltage.
VENDOR | SERIES | PART NUMBER | CAPACITOR CHARACTERISTICS | ||
---|---|---|---|---|---|
WORKING VOLTAGE (V) | CAPACITANCE (2) (µF) | ESR(1) (mΩ) | |||
Murata | X7R | GRM32ER71H475KA88L | 50 | 4.7 | 2 |
TDK | X5R | C3225X5R1H106K250AB | 50 | 10 | 3 |
Murata | X7R | GRM32ER71H106KA12 | 50 | 10 | 2 |
TDK | X7R | C3225X7R1H106M250AB | 50 | 10 | 3 |
Panasonic | ZA | EEHZA1H101P | 50 | 100 | 28 |