JAJSEQ4A February 2018 – April 2018 TPSM84424
PRODUCTION DATA.
The TPSM84424 transient response is listed in Table 8 for several common output voltages with different capacitor combinations. The calculated RTT value is included in the table along with the typical voltage deviation for a 1 A and 2 A load step. All data was taken at the recommended switching frequency for each output voltage.
VIN = 12 V, CIN1 = 2x 10 µF Ceramic, CIN2 = 100 µF Electrolytic, TA = 25°C | |||||||
---|---|---|---|---|---|---|---|
VOUT(V) | COUT1 Ceramic | COUT2 BULK | RTT (kΩ) | VOLTAGE DEVIATION | |||
1 A LOAD STEP | 2 A LOAD STEP | ||||||
0.8(1) | 300 µF | 220 µF | 3.40 | 11 mV . (1.4%) | 22 mV . (2.7%) | ||
400 µF | 330 µF | 5.36 | 9 mV . (1.1%) | 18 mV . (2.2%) | |||
1(1) | 200 µF | - | 2.00 | 15 mV . (1.5%) | 30 mV . (3%) | ||
200 µF | 220 µF | 3.01 | 12 mV . (1.2%) | 24 mV . (2.4%) | |||
400 µF | - | 6.04 | 11 mV . (1.1%) | 23 mV . (2.3%) | |||
400 µF | 220 µF | 5.49 | 10 mV . (1.0%) | 20 mV . (2%) | |||
1.2(1) | 200 µF | - | 3.40 | 17 mV . (1.4%) | 35 mV . (2.9%) | ||
200 µF | 220 µF | 4.02 | 13 mV . (1.1%) | 27 mV . (2.2%) | |||
400 µF | - | 8.87 | 11 mV . (0.9%) | 22 mV . (1.8%) | |||
400 µF | 220 µF | 6.98 | 9 mV . (0.8%) | 18 mV . (1.5%) | |||
1.8(1) | 100 µF | - | 3.40 | 27 mV . (1.6%) | 56 mV . (3.1%) | ||
300 µF | - | 14.3 | 11 mV . (0.6%) | 22 mV . (1.2%) | |||
100 µF | 220 µF | 4.87 | 12 mV . (0.7%) | 24 mV . (1.3%) | |||
3.3(2) | 100 µF | - | 8.66 | 30 mV . (0.9%) | 60 mV . (1.8%) | ||
100 µF | 220 µF | 31.6 | 16 mV . (0.5%) | 32 mV . (1.0%) | |||
200 µF | - | 19.1 | 22 mV . (0.7%) | 43 mV . (1.3%) | |||
5(2) | 100 µF | - | 10.0 | 42 mV . (0.9%) | 83 mV . (1.7%) | ||
100 µF | 220 µF | 31.6 | 16 mV . (0.3%) | 32 mV . (0.6%) | |||
200 µF | - | 22.1 | 24 mV . (0.5%) | 48 mV . (1%) | |||
7.5(2) | 100 µF | - | 10.5 | 56 mV . (0.8%) | 112 mV . (1.5%) | ||
47 µF | 220 µF | 28.0 | 18 mV . (0.3%) | 36 mV . (0.5%) |