JAJSEQ4A February 2018 – April 2018 TPSM84424
PRODUCTION DATA.
For this design example, use the parameters listed in Table 11 and follow the design procedures below.
DESIGN PARAMETER | VALUE |
---|---|
Input voltage VIN | 12 V typical |
Output voltage VOUT | 1.2 V |
Output current rating | 4 A |
Key care-abouts | Small solution size, good transient response |
Transient response requirements | 3% voltage deviation, 2-A load step, 1-A/µs slew rate |