JAJSER6C February 2018 – March 2023 LMZM23600
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY CURRENT | ||||||
IQ-VIN | Input current to the DC-DC converter while in regulation | VIN = 12 V, VOUT = 3.3 V, IOUT = 0 A, fixed output option, EN connected to VIN | 25 | µA | ||
VIN =12 V, VOUT = 5 V, IOUT = 0 A, fixed output option, EN connected to VIN | 32 | |||||
VIN =24 V, VOUT = 3.3 V, IOUT = 0 A, fixed output option, EN connected to VIN | 24 | |||||
VIN = 24 V, VOUT = 5 V, IOUT = 0 A, fixed output option, EN connected to VIN | 28 | |||||
EFFICIENCY | ||||||
Efficiency | Typical efficiency 12-V input | VIN = 12 V, VOUT = 5 V, IOUT = 0.5 A | 90% | |||
Efficiency | Typical efficiency 12-V input | VIN = 12 V, VOUT = 3.3 V, IOUT = 0.5 A | 87% | |||
Efficiency | Typical efficiency 24-V input | VIN = 24 V, VOUT = 5 V, IOUT = 0.5 A | 87% | |||
Efficiency | Typical efficiency 24-V input | VIN = 24 V, VOUT = 3.3 V, IOUT = 0.5 A | 83% | |||
Efficiency | Typical efficiency 24-V input | VIN = 24 V, VOUT = 12 V, IOUT = 0.5 A | 93% |