JAJSER6C February 2018 – March 2023 LMZM23600
PRODUCTION DATA
The LMZM23600 monitors its junction temperature (TJ) and shuts off if the it gets too hot. The thermal shutdown threshold for the junction is typically 155°C. Both, high-side and low-side power MOSFETs are turned off until the junction temperature has decreased under the hysteresis level, typically 15°C below the shutdown temperature.