JAJSER6C February 2018 – March 2023 LMZM23600
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
FEEDBACK | ||||||
VFB | Initial output voltage accuracy (3.3-V and 5-V fixed output) | VIN = 4 V to 36 V, open loop | –1.5% | 1.5% | ||
VFB | Reference voltage (ADJ option) | VIN = 4 V to 36 V, open loop | 0.985 | 1 | 1.015 | V |
IFB | Input current from FB to GND (ADJ option) | FB = 1 V | 20 | nA | ||
CURRENT | ||||||
IQ | Operating quiescent current; measured at VIN pin | VIN = 12 V, VFB = +10%, VOUT = 5 V | 7 | µA | ||
VIN = 12 V, VFB = +10%, VOUT = 5 V, TJ = 85°C | 16 | µA | ||||
VIN = 12 V, VFB = +10%, VOUT = 5 V, TJ = 125°C | 18 | |||||
VIN = 24 V, VFB = +10%, VOUT = 5 V | 12 | |||||
VIN = 24 V, VFB = +10%, VOUT = 5 V, TJ = 85°C | 24 | |||||
VIN = 24 V, VFB = +10%, VOUT = 5 V, TJ = 125°C | 26 | |||||
IB | Bias current into the VOUT pin | VIN = 24 V, VFB = +10%, VOUT = 5 V, Mode = 0 V | 48 | 80 | µA | |
ISD | Shutdown quiescent current; measured at VIN pin | EN = 0 V, VIN = 12 V, TJ = 25°C | 1.8 | µA | ||
EN = 0 V, VIN = 12 V, TJ = 85°C | 3 | |||||
EN = 0 V, VIN = 24 V, TJ = 25°C | 5 | |||||
EN = 0 V, VIN = 24 V, TJ = 85°C | 10 | |||||
UNDERVOLTAGE LOCKOUT (UVLO) | ||||||
VIN_UVLO | Minimum input voltage to operate | Rising | 3.1 | 3.5 | 3.85 | V |
VIN_UVLO_HYST | UVLO hysteresis | 0.2 | 0.25 | 0.3 | V | |
POWER GOOD FLAG (PGOOD) | ||||||
VPGOOD_OV | PGOOD upper threshold voltage | Rising, % of Vout | 103.5% | 106.7% | 109% | |
VPGOOD_UV | PGOOD lower threshold voltage | Falling, % of Vout | 92% | 94.7% | 97% | |
VPGOOD_GUARD | Magnitude of PGOOD lower threshold difference from steady state output voltage. | Steady state output voltage PGOOD threshold read at the same TJ and VIN | 4% | |||
VPGOOD_HYST | PGOOD hysteresis as a percent of output voltage set point | 1.4% | ||||
VPGOOD_VALID | Minimum input voltage for proper PGOOD function | 50-µA pullup to PGOOD pin, EN = 0 V, TJ = 25°C | 1.0 | 1.5 | V | |
tRESET_FILTER | Glitch filter time constant for PGOOD function | 190 | µs | |||
VOL | Low-level PGOOD function output voltage | 50-µA pullup to PGOOD pin, VIN = 1.5 V, EN = 0 V | 0.4 | V | ||
0.5-mA pullup to PGOOD pin, VIN = 12 V, EN = 0 V | 0.4 | |||||
1-mA pullup to PGOOD pin, VIN = 12 V, EN = 3.3 V | 0.4 | |||||
RPGOOD_RDSON | RDSON of the PGOOD output pull down | 50 | 110 | Ω | ||
SWITCHING FREQUENCY | ||||||
fSW | Switching frequency | VIN = 24 V, 5-V and 3.3-V fixed output options | 675 | 750 | 825 | kHz |
VIN = 24 V, ADJ output options | 890 | 1000 | 1090 | |||
VIN = 36 V, 5-V and 3.3-V fixed output options | 750 | |||||
VIN = 36 V, ADJ output options | 800 | |||||
FREQUENCY SYNCHRONIZATION AND MODE | ||||||
fSYNC | Sync frequency range | 5-V and 3.3-V fixed output options VOUT + VDROPOUT < VIN < 36 V | 500 | 825 | kHz | |
ADJ output options VOUT + VDROPOUT< VIN < 28 V | 700 | 1100 | ||||
DSYNC | Sync input duty cycle range | 2.3 V < HIGH state input < 5.5 V | 25% | 75% | ||
VMODE_HIGH | MODE/SYNC input logic HIGH voltage to enter FPWM mode | 1.5 | V | |||
VMODE_LOW | MODE/SYNC input logic LOW voltage to enter AUTO PFM mode | 0.4 | V | |||
IMODE | MODE/SYNC leakage current | VIN = 12 V, VMODE/SYNC = 3.3 V | 1 | µA | ||
VIN = 12 V, VMODE/SYNC = 12V | 5 | |||||
tMODE | MODE transition time to FPWM | VIN = 12 V, VOUT = 5 V, IOUT= 20 mA | 300 | µs | ||
MODE transition time to AUTO PFM | VIN = 12 V, VOUT = 5 V, IOUT = 20 mA | 300 | ||||
CURRENT LIMIT PROTECTION | ||||||
IL-HS | 0.5-A option high-side switch current limit | Duty cycle approaches 0% | 0.94 | 1.35 | 1.6 | A |
IL-LS | 0.5-A option low-side switch current limit | 0.5 | 0.625 | 0.75 | A | |
IL-ZC | Zero-cross current limit | MODE/SYNC = logic LOW | –0.01 | A | ||
IL-NEG | Low-side reverse current limit (positive current ino the SW pin to GND) | MODE/SYNC = logic HIGH | 0.5 | 0.8 | A | |
POWER STAGE CHARACTERISTICS | ||||||
HS RDS-ON | High-side MOSFET on-resistance | 220 | mΩ | |||
LS RDS-ON | Low-side MOSFET on-resistance | 200 | mΩ | |||
tON-MIN | Minimum high-side on-time | IOUT = 500 mA | 50 | 80 | ns | |
tOFF-MIN | Minimum high-side off-time | IOUT = 500 mA, ADJ | 62 | 100 | ns | |
DMAX | Maximum switch duty cycle | 5-V and 3.3-V fixed output options | 93% | |||
ADJ option | 91% | |||||
While in frequency foldback | 97% | |||||
L | Integrated inductor - inductance | 10 | µH | |||
LDCR | Integrated inductor - DCR | 390 | mΩ | |||
ENABLE | ||||||
VEN | Enable input threshold voltage | Rising | 1.7 | 1.92 | V | |
VEN_HYST | Enable input threshold hysteresis | 0.42 | 0.52 | V | ||
VEN_WAKE | Enable input wake-up threshold | 0.4 | V | |||
IEN | Enable pin input current | VIN = VEN = 12 V | 2.7 | µA | ||
VCC REGULATOR | ||||||
VCC | Internal VCC voltage | VIN = 12 V, VOUT < 3.3 V | 3.05 | V | ||
VIN = 12 V, VOUT ≥ 3.3V | 3.15 | |||||
VCC_UVLO | Internal VCC voltage input UVLO | VIN rising | 2.23 | 2.73 | 3.25 | V |
VCC_UVLO_HYST | Internal VCC voltage input UVLO hysteresis | Hysteresis below VCC_UVLO | 150 | 240 | mV | |
SOFT START | ||||||
tSS | Soft-start time | Time for VREF to ramp from 0% to 90% | 1.8 | 3.5 | 5.5 | ms |
tEN_LV | Turnon delay with low VIN | VIN < 4.2 V | 4 | ms | ||
tEN | Turnon delay | VIN = 12 V | 0.7 | ms | ||
tW | Short circuit wait time (hiccup time) | 8.0 | ms | |||
THERMAL PROTECTION | ||||||
TSD | Thermal shutdown | Rising threshold | 155 | °C | ||
TSD_HYST | Thermal shutdown hysteresis | 15 | °C |