JAJSEU9B September 2017 – September 2019 BQ25910
PRODUCTION DATA.
VBAT = 3.8 V, Inductor = DFE252012F-R47 (470 nH, 23 mΩ max) | ||
VBUS = 5 V, VBAT = 3.8 V |
VBUS = 9 V |
VBAT = 3.8 V |
VBAT = 3.8 V, Inductor = HMLQ25201B-R33 (330 nH, 17 mΩ max) |
VBAT = 3.8 V |
VREG = 4.35 V |
VBUS = 5 V, VBAT = 3.8 V |
ICHG = 1.9 A |