JAJSEU9B September 2017 – September 2019 BQ25910
PRODUCTION DATA.
When an input source is plugged in, and the EN_CHG bit is set to 1, the device checks the input source voltage and battery voltage to turn on REGN LDO, all the bias circuits and begin charging. The startup sequence from input source is as listed: