JAJSEU9B September 2017 – September 2019 BQ25910
PRODUCTION DATA.
The valid input voltage range for buck mode operation is VVBUS_OP. If VBUS voltage exceeds VVBUS_OV, the device stops switching immediately to protect the power FETs. During input over-voltage, an INT pulse is asserted to signal the host, and the VBUS_OVP_STAT and VBUS_OVP_FLAG fault register bits get set. The device automatically starts switching again when the over-voltage condition goes away.