JAJSEU9B September 2017 – September 2019 BQ25910
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
BATN | F4 | AI | Negative Battery Sense Terminal – Kelvin connect via 100-Ω resistor as close as possible to negative battery terminal |
BATP | F5 | AI | Positive Battery Sense Terminal – Kelvin connect via 100-Ω resistor as close as possible to positive battery terminal |
CAUX | F2 | P | Auxiliary Capacitor – Bypass CAUX to GND with at least a 4.7-μF, 10-V ceramic capacitor |
CDRV+ | D1 | P | Gate Drive Supply Positive Terminal – CDRV is used to generate multilevel gate drive rails.
Connect a 220-nF, 6.3-V ceramic capacitor across CDRV+ and CDRV-. |
CDRV– | E1 | P | Gate Drive Supply Negative Terminal – CDRV is used to generate multilevel gate drive rails.
Connect a 220-nF, 6.3-V ceramic capacitor across DRV+ and DRV-. |
CFLY+ | A3 | P | Flying Capacitor Positive Terminal – Connect 20-μF, 16-V ceramic capacitor across CFLY+ and CFLY–. Refer to Application and Implementation section for more information on selecting CFLY. |
B3 | |||
C3 | |||
D3 | |||
CFLY– | A5 | P | Flying Capacitor Negative Terminal – Connect 20-μF, 16-V ceramic capacitor across CFLY+ and CFLY–. Refer to Application and Implementation section for more information on selecting CFLY. |
B5 | |||
C5 | |||
D5 | |||
E5 | |||
GND | A6 | - | Ground Return |
B6 | |||
C6 | |||
D6 | |||
E6 | |||
IND_SNS | F6 | AI | Output Inductor Sense Input – Kelvin connect as close as possible to the output of the switched inductor. |
INT | E3 | DO | Open-Drain Interrupt Output – Connect INT to the logic rail via a 10-kΩ resistor. The INT pin sends active low, 256-μs pulse to the host to report charger device status and fault. |
PMID | A2 | P | Reverse Blocking MOSFET and QHSA MOSFET Connection – Given the total input capacitance, place 1 μF on VBUS, and the rest on PMID, as close to the device as possible. Typical value: 10-μF, 25-V ceramic capacitor |
B2 | |||
C2 | |||
D2 | |||
REGN | F3 | P | Gate Drive Supply – Bias supply for internal MOSFETs driver and device. Bypass REGN to GND with a 4.7-μF, 10-V ceramic capacitor. |
SCL | F1 | DI | I2C Interface Open-Drain Clock Line – Connect SCL to the logic rail through a 10-kΩ resistor. |
SDA | E2 | DIO | I2C Interface Open-Drain Data Line – Connect SDA to the logic rail through a 10-kΩ resistor. |
SW | A4 | P | Inductor Connection – Connect to the switched side of the external inductor (Recommended: 330 nH for up to 9-V applications or 470 nH for up to 12-V applications). Refer to Application and Implementation section for more information on selecting inductor. |
B4 | |||
C4 | |||
D4 | |||
E4 | |||
VBUS | A1 | P | Input Supply – VBUS is connected to the external DC supply. Bypass VBUS to GND with at least 1-μF, 25-V ceramic capacitor, placed as close to the device as possible. |
B1 | |||
C1 |