JAJSEU9B September 2017 – September 2019 BQ25910
PRODUCTION DATA.
REG06 is shown in Figure 37 and described in Table 11.
Return to Summary Table.
When the watchdog timer expires (WD_STAT = 1h), the EN_CHG bit is held in reset. To enable the charger after the watchdog expires, write a value of 1h to the WD_RST bit and a value of 1h to the EN_CHG bit.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | TREG[1:0] | EN_CHG | RESERVED | VBATLOWV[1:0] | |||
R/W-0h | R/W-3h | R/W-0h | R/W-0h | R/W-3h |
Bit | Field | Type | Reset by REG_RST | Reset by WATCHDOG | Description |
---|---|---|---|---|---|
7-6 | RESERVED | R/W | Yes | Yes |
Reserved bit always reads 0h |
5-4 | TREG[1:0] | R/W | Yes | Yes |
Thermal regulation threshold 0h = 60°C 1h = 80°C 2h = 100°C 3h = 120°C |
3 | EN_CHG | R/W | Yes | Yes |
Charger enable configuration 0h = Charger disabled 1h = Charger enabled |
2 | RESERVED | R/W | Yes | Yes |
Reserved bit always reads 0h |
1-0 | VBATLOWV[1:0] | R/W | Yes | No |
VBAT_LOWV threshold to start charging at ICHG programmed setting: 0h = 2.6 V 1h = 2.9 V 2h = 3.2 V 3h = 3.5 V |