JAJSEU9B September 2017 – September 2019 BQ25910
PRODUCTION DATA.
The following part numbers are recommended for correct operation of BQ25910.
PASSIVE | UP TO 9VBUS ±10% | UP TO 12VBUS ±10% |
---|---|---|
Inductor | HMLQ25201B-R33 | DFE252012F-R47 |
MPIM252010E-R33 | DFE252010F-R47 | |
CFLY (10 μF, X5R, 16 V) | 2x GRM188R61C106MAALD | |
CAUX (4.7 μF, X5R, 16 V) | 1x GRM155R61A475MEAAD |