JAJSEV7C March 2018 – September 2019 TUSB1064
PRODUCTION DATA.
The TUSB1064 is in I2C mode when I2C_EN is not equal to “0”. The same configurations defined in GPIO mode are also available in I2C mode. The TUSB1064 USB3.1 and DisplayPort configuration is controlled based on Table 5. The AUXp or AUXn to SBU1 or SBU2 mapping control is based on Table 6.
REGISTERS | CONFIGURATION | VESA DisplayPort ALT MODE
UFP_D CONFIGURATION |
||
---|---|---|---|---|
CTLSEL1 | CTLSEL0 | FLIPSEL | ||
0 | 0 | 0 | Power Down | — |
0 | 0 | 1 | Power Down | — |
0 | 1 | 0 | One Port USB 3.1 - No Flip | — |
0 | 1 | 1 | One Port USB 3.1 – With Flip | — |
1 | 0 | 0 | 4 Lane DP - No Flip | C |
1 | 0 | 1 | 4 Lane DP – With Flip | C |
1 | 1 | 0 | One Port USB 3.1 + 2 Lane DP- No Flip | D |
1 | 1 | 1 | One Port USB 3.1 + 2 Lane DP– With Flip | D |
REGISTERS | MAPPING | ||
---|---|---|---|
AUX_SBU_OVR | CTLSEL1 | FLIPSEL | |
00 | 1 | 0 | SBU1 → AUXn
SBU2 → AUXp |
00 | 1 | 1 | SBU2 → AUXn
SBU1 → AUXp |
00 | 0 | X | Open |
01 | X | X | SBU1 → AUXn
SBU2 → AUXp |
10 | X | X | SBU2 → AUXn
SBU1 → AUXp |
11 | X | X | Open |