JAJSF13C March 2018 – January 2019 ADS1260 , ADS1261
PRODUCTION DATA.
DRDY is an output that asserts low when conversion data are ready. After power-up, DRDY also indicates when the ADC is ready for communication. The operation of DRDY depends on the conversion mode (continuous or pulse) and whether the conversion data are retrieved or not. Figure 75 shows DRDY operation with and without data retrieval in the two modes of conversion.