JAJSF20B October 2017 – October 2018 ADS122C04
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
I1MUX[2:0] | I2MUX[2:0] | 0 | 0 | ||||
R/W-0h | R/W-0h | R-0h | R-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:5 | I1MUX[2:0] | R/W | 0h | IDAC1 routing configuration.
These bits select the channel that IDAC1 is routed to. 000 : IDAC1 disabled (default) 001 : IDAC1 connected to AIN0 010 : IDAC1 connected to AIN1 011 : IDAC1 connected to AIN2 100 : IDAC1 connected to AIN3 101 : IDAC1 connected to REFP 110 : IDAC1 connected to REFN 111 : Reserved |
4:2 | I2MUX[2:0] | R/W | 0h | IDAC2 routing configuration.
These bits select the channel that IDAC2 is routed to. 000 : IDAC2 disabled (default) 001 : IDAC2 connected to AIN0 010 : IDAC2 connected to AIN1 011 : IDAC2 connected to AIN2 100 : IDAC2 connected to AIN3 101 : IDAC2 connected to REFP 110 : IDAC2 connected to REFN 111 : Reserved |
1:0 | RESERVED | R | 0h | Reserved.
Always write 0 |