JAJSF24C March 2018 – July 2024 TUSB1002A
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER | ||||||
PU0_SSP_1200mV | Power under USB3.1 operation in U0 operating at SuperSpeedPlug datarate with linear range set to 1200mV. | At 10Gbps; VCC = 3.3V; EN = 1; Pattern = CP9; VOD = 1200mVpp | 330 | mW | ||
PU0_SSP_1000mV | Power under USB3.1 operation in U0 operating at SuperSpeedPlug datarate with linear range set to 1000mV. | At 10Gbps; VCC = 3.3V; EN = 1; Pattern = CP9; VOD = 1000mVpp | 310 | mW | ||
PU0_SSP_900mV | Power under USB3.1 operation in U0 operating at SuperSpeedPlug datarate with linear range set to 900mV. | At 10Gbps; VCC = 3.3V; EN = 1; Pattern = CP9; VOD = 900mVpp | 295 | mW | ||
PU1 | Power in U1 with linear range set to 1200mV. | In U1; VCC = 3.3V; EN = 1; VOD = 1200mVpp | 330 | mW | ||
PU2U3 | Power when in U2/U3 state. | VCC = 3.3V; EN = 1; Both channels in U2/U3; | 1.5 | mW | ||
PDISCONNECT_NONE | Power when no USB device detected on both TX1P/N and TX2P/N. | VCC = 3.3V; EN = 1; RX1 and RX2 termination disabled; | 1.9 | mW | ||
PDISCONNECT_ONE | Power when a single USB device detected on either TX1P/N or TX2P/N. | VCC = 3.3V; EN = 1; Either RX1 or RX2 termination enabled but not both enabled; | 1.9 | mW | ||
PSHUTDOWN | Shutdown power when EN = 0. | VCC = 3.3V; EN = 0; | 0.7 | mW | ||
4-level Inputs (CFG[2:1], MODE, CH1_EQ[2:1], CH2_EQ[2:1]) | ||||||
VTH | Threshold "0" / "R" | VCC = 3.3V | 0.55 | V | ||
Threshold "R" / "F" | VCC = 3.3V | 1.65 | V | |||
Threshold "F" / "1" | VCC = 3.3V | 2.8 | V | |||
IIH | High-level input current | VCC = 3.6V; VIN = 3.6V | 20 | 80 | µA | |
IIL | Low-level input current | VCC = 3.6V; VIN = 0 V | -160 | -40 | µA | |
RPU | Internal pullup resistance | 45 | kΩ | |||
RPD | Internal pulldown resistance | 95 | kΩ | |||
EN, DCBOOST# | ||||||
VIH | High-level input voltage | VCC = 3.3V | 1.7 | 3.6 | V | |
VIL | Low-level input voltage | VCC = 3.3V | 0 | 0.7 | V | |
IIH | High-level input current | VCC = 3.6V; VIN = 3.6V | -10 | 10 | µA | |
IIL | Low-level input current | VCC = 3.6V; VIN = 0 V | -15 | 15 | µA | |
RPU_EN | Internal pullup resistance for EN and DCBOOST# | 400 | kΩ | |||
USB3.1 Receiver Interface (RX1P/N and RX2P/N) | ||||||
RL_100MHz | Rx Differential return loss at 100MHz to 2.5GHz | SDD11 100MHz to 2.5GHz at 90Ω | -18 | dB | ||
RL_5 GHz | Rx Differential return loss at 5GHz | SDD11 5GHz at 90Ω | -14 | dB | ||
RL_10 GHz | Rx Differential return loss from 5 to 10GHz | SDD11 5GHz to 10 GHz at 90Ω | -6 | dB | ||
RL_CM | Rx common mode return loss | SCC11 0.5 to 5 GHz at 90Ω | -12 | dB | ||
X-Talk | Differential crosstalk between TX and RX signal pairs | -50 | dB | |||
EACGAIN_5GHz | Max AC Equalization Gain | 50mVpp CP10 at 5GHz; VCC = 3.3V; | 16 | dB | ||
EDC_GAIN0 | DC Gain at 0dB setting | 200mVpp VID at 100MHz; 1200mV Linear Range Setting; | .7 | dB | ||
EDC_GAIN1 | DC Gain at 1dB setting | 200mVpp VID at 100MHz; 1200mV Linear Range Setting; | 1.6 | dB | ||
EDC_GAIN2 | DC Gain at 2dB setting | 200mVpp VID at 100MHz; 1000mV Linear Range Setting; | 2.3 | dB | ||
EDC_GAIN-1 | DC Gain at -1dB setting | 200mVpp VID at 100MHz; 1200mV Linear Range Setting; | -0.25 | dB | ||
VDIFF_IN | Input differential peak-peak voltage swing range | 1200 | mV | |||
VRX-DC-CM | RX DC common mode voltage | 0 | V | |||
RRX-DC-CM | RX DC common mode impedance | Measured at connector; Present when USB Device detected on TXP/N; | 18 | 30 | Ω | |
RRX-DC-DIFF | RX DC differential impedance | Measured at connector; Present when USB Device detected on TXP/N; | 72 | 120 | Ω | |
ZRX-DC-DIFF | DC Input CM Input ImpedanceV > 0 during RESET or power down. | 1. Rx DC CM Impedance with Rx terminations not powered. 2. Measured over the range 0 - 500mV with respect to GND. 3. Only DC input CM Input impedanceV > 0 is specified. | 35 | kΩ | ||
VRX-SIGNAL-DET | Input differential peak-to-peak signal detect assert level | At 10Gbps; No loss input channel and PRBS7 pattern. | 85 | mV | ||
VRX-IDLE-DET | Input differential peak-to-peak signal detect deassert level | At 10Gbps; No loss input channel and PRBS7 pattern. | 60 | mV | ||
VRX-LFPS-DET | LFPS detect threshold. | Below min is squelched | 100 | 310 | mV | |
VRX-CM-AC-P | Peak RX AC common mode voltage | Measured at package pin. | 150 | mV | ||
USB3.1 Transmitter Interface (TX1P/N and TX2P/N) | ||||||
RL_TX_100MHz | Tx Differential return loss at 100MHz | SDD22 100MHz - 2.5GHz at 90Ω | -20 | dB | ||
RL_TX_2.5GHz | Tx Differential return loss at 5GHz | SDD22 5GHz at 90Ω | -16 | dB | ||
RL_TX_10GHz | Tx Differential return loss from 5 to 10GHz | SDD22 5GHz to 10 GHz at 90Ω | -8.5 | dB | ||
RL_TX_CM | Tx common mode return loss | SCC22 0.5 to 5 GHz at 90Ω | -6.7 | dB | ||
VTX-DIFFPP-1200 | Differential peak-to-peak TX voltage swing linear dynamic range at 100MHz | 1200mVpp setting; 100MHz; Measured at -1dB compression point = 20 log(VOD/VOD_linear) | 1000 | mV | ||
Differential peak-to-peak TX voltage swing linear dynamic range at 5GHz | 1200mVpp setting; 5GHz; Measured at -1dB compression point = 20 log(VOD/VOD_linear) | 1300 | mV | |||
VTX-DIFFPP-1000 | Differential peak-to-peak TX voltage swing linear dynamic range at 100MHz | 1000mVpp setting; 100MHz; Measured at -1dB compression point = 20 log(VOD/VOD_linear) | 900 | mV | ||
Differential peak-to-peak TX voltage swing linear dynamic range at 5GHz | 1000mVpp setting; 5GHz; Measured at -1dB compression point = 20 log(VOD/VOD_linear) | 1150 | mV | |||
VTX-DIFFPP-900 | Differential peak-to-peak TX voltage swing linear dynamic range at 100MHz | 900mVpp setting; 100MHz; Measured at -1dB compression point = 20 log(VOD/VOD_linear) | 800 | mV | ||
Differential peak-to-peak TX voltage swing linear dynamic range at 5GHz | 900mVpp setting; 5GHz; Measured at -1dB compression point = 20 log(VOD/VOD_linear) | 1000 | mV | |||
VTX-RCV-DETECT | Amount of voltage change allowed during Rx Detection. | Measured at package pins. | 600 | mV | ||
VTX-CM-IDLE-DELTA | Transmitter idle common mode voltage change U2/U3 state. | Max allowed instantaneous commode-mode voltage at connector side of AC coupling capacitor. This is an absolute voltage spec referenced to the receive side termination ground. | -600 | 600 | mV | |
VTX-DC-CM | TX DC common mode voltage | 1200mVpp linear range setting; | 0 | 1.85 | 2.05 | V |
VTX-CM-AC-PP-ACTIVE | Transmitter AC common mode peak-peak voltage in U0. Maximum mismatch from TXP+TXN for both time and amplitude. | 1200mVpp linear setting; CHx_EQ setting matches input channel insertion loss; | 116 | mV | ||
VTX-IDLE-DIFF-AC-PP | AC electrical idle differential peak-to-peak output voltage | 0 | 10 | mV | ||
VTX-CM-DC-ACTIVE-IDLE-DELTA | Absolute DC common mode voltage between U1 and U0 | 200 | mV | |||
RTX-DC-CM | TX DC common mode impedance | 18 | 30 | Ω | ||
RTX-DC-DIFF | TX DC differential impedance | 72 | 120 | Ω | ||
ITX-SHORT | Transmitter short-circuit current limit. | 107 | mA | |||
CAC-COUPLING | External AC coupling capacitor on differential pairs. | 75 | 265 | nF |