JAJSF64C April 2018 – October 2019 LMR36006
PRODUCTION DATA.
Figure 18 showsa typical application circuit for the LMR36006. This device is designed to function over a wide range of external components and system parameters. However, the internal compensation is optimized for a certain range of external inductance and output capacitance. As a quick start guide, Table 1 provides typical component values for a range of the most common output voltages.
ƒSW (kHz) | VOUT (V) | L (µH) | Nominal COUT (rated capacitance) (1) | Minimum COUT (rated capacitance) (2) | RFBT (Ω) | RFBB (Ω) | CIN | CFF |
---|---|---|---|---|---|---|---|---|
1000 | 3.3 | 10 | 2 × 15 µF | 1 × 15 µF | 100 k | 43.2 k | 4.7 µF + 2 × 220 nF | 20 pF |
2100 | 3.3 | 6.8 | 2 × 15 µF | 1 × 15 µF | 100 k | 43.2 k | 4.7 µF + 2 × 220 nF | 20 pF |
1000 | 5 | 15 | 2 × 15 µF | 1 × 15 µF | 100 k | 24.9 k | 4.7 µF + 2 × 220 nF | 20 pF |
2100 | 5 | 10 | 2 × 15 µF | 1 × 15 µF | 100 k | 24.9 k | 4.7 µF + 2 × 220 nF | 20 pF |
1000 | 12 | 33 | 2 × 15 µF | 1 × 15µF | 100 k | 9.09 k | 4.7 µF + 2 × 220 nF | 20 pF |
2100 | 12 | 22 | 2 × 15 µF | 1 × 15 µF | 100 k | 9.09 k | 4.7 µF + 2 × 220 nF | 20 pF |