JAJSF94F July 2015 – May 2018 SN65DP159 , SN75DP159
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
UIMAN | Manchester transaction unit interval | 0.4 | 0.6 | µs | ||
tAUXjitter_TX | Cycle-to-cycle jitter time at transmit pins | 0.08 | UIMAN | |||
tAUXjitter_RX | Cycle-to-cycle jitter time receive pins | 0.05 | UIMAN |