JAJSFC3A April 2018 – December 2018 TPS563249
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
SUPPLY CURRENT | |||||||
IVIN(SDN) | Shutdown supply current | VIN current, EN = 0 V, TJ = 25°C | 2.5 | 10 | µA | ||
LOGIC THRESHOLD | |||||||
VENH | Enable threshold | Rising | 1.27 | 1.34 | V | ||
VENL | Enable threshold | Falling | 1.08 | 1.15 | V | ||
REN | EN pin resistance to GND | VEN = 1 V | 800 | 1000 | 1200 | kΩ | |
VFB VOLTAGE AND DISCHARGE RESISTANCE | |||||||
VFB | FB voltage | TJ = 25°C | 594 | 600 | 606 | mV | |
588 | 600 | 612 | mV | ||||
IFB | FB input current | VFB = 0.7 V | 0 | ±50 | nA | ||
MOSFET | |||||||
RDS(on)h | High-side switch resistance | TJ = 25°C | 70 | mΩ | |||
RDS(on)l | Low-side switch resistance | TJ = 25°C | 30 | mΩ | |||
CURRENT LIMIT | |||||||
Iocl_h_source | High side FET source Current limit | 5.5 | 6.3 | 7.1 | A | ||
Iocl_l_source | Low side FET source Current limit | 3.1 | 3.9 | 4.7 | A | ||
Iocl_l_sink | Low side FET sink Current limit | 1.1 | 1.7 | A | |||
THERMAL SHUTDOWN | |||||||
TSDN | Thermal shutdown threshold(1) | Shutdown temperature | 160 | °C | |||
Hysteresis | 25 | ||||||
ON-TIME TIMER CONTROL | |||||||
tON(MIN) | Minimum on time(1) | VIN = 12 V, load = 3 A | 50 | ns | |||
tOFF(MIN) | Minimum off time | 250 | ns | ||||
SOFT START | |||||||
tss | Soft-start time | Internal soft-start time | 1.7 | ms | |||
FREQUENCY | |||||||
Fsw | Switching frequency | 1250 | 1400 | 1550 | kHz | ||
OUTPUT UNDERVOLTAGE PROTECTION | |||||||
VUVP | Output UVP threshold | Hiccup detect (H > L) | 65% | ||||
tUVPDLY | UVP propagation delay | 0.36 | ms | ||||
tHIC | UVP protection Hiccup Time before restart | 25 | ms | ||||
UVLO | |||||||
UVLO | UVLO threshold | Wake up VIN voltage | 4.2 | 4.4 | V | ||
Shutdown VIN voltage | 3.6 | 3.8 | |||||
Hysteresis VIN voltage | 0.4 |