JAJSFC3A April 2018 – December 2018 TPS563249
PRODUCTION DATA.
Table 1 shows the design parameters for this application.
PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage range | 6.5 to 17 V |
Output voltage | 3.3 V |
Transient response, 1.5-A load step | ΔVOUT = ±5% |
Input ripple voltage | 400 mV |
Output ripple voltage | 100 mV |
Output current rating | 3 A |
Operating frequency | 1.4 MHz |