JAJSFC6C May 2015 – April 2018 ADS52J90
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
0 | 0 | 0 | 0 | IN_16CH_
ADC1 |
IN_16CH_
ADC2 |
IN_16CH_
ADC3 |
IN_16CH_
ADC4 |
R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PAT_LVDS3 | PAT_LVDS4 | 0 | 0 | ||||
R/W-0h | R/W-0h | R/W-0h | R/W-0h |
LEGEND: R/W = Read/Write; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-12 | 0 | R/W | 0h | Must write 0 |
11 | IN_16CH_ADC1 | R/W | 0h | Selects the input pair sampled by ADC1 in 16-input mode.
0 = ADC1 samples the signal on INP1, INM1 1 = ADC1 samples the signal on INP2, INM2 |
10 | IN_16CH_ADC2 | R/W | 0h | Selects the input pair sampled by ADC2 in 16-input mode.
0 = ADC2 samples the signal on INP3, INM3 1 = ADC2 samples the signal on INP4, INM4 |
9 | IN_16CH_ADC3 | R/W | 0h | Selects the input pair sampled by ADC3 in 16-input mode.
0 = ADC3 samples the signal on INP5, INM5 1 = ADC3 samples the signal on INP6, INM6 |
8 | IN_16CH_ADC4 | R/W | 0h | Selects the input pair sampled by ADC4 in 16-input mode.
0 = ADC4 samples the signal on INP7, INM7 1 = ADC4 samples the signal on INP8, INM8 |
7-5 | PAT_LVDS3 | R/W | 0h | When the PAT_SELECT_IND bit (register 4, bit 8) is set to 1, the pattern on LVDS output 3 can be programmed with these bits; see Table 33 for bit descriptions. |
4-2 | PAT_LVDS4 | R/W | 0h | When the PAT_SELECT_IND bit (register 4, bit 8) is set to 1, the pattern on LVDS output 4 can be programmed with these bits; see Table 33 for bit descriptions. |
1-0 | 0 | R/W | 0h | Must write 0 |