JAJSFC6C May 2015 – April 2018 ADS52J90
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | K_VALUE_TO_FORCE | ||||
R/W-0h | R/W-0h | R/W-0h | R/W-0h |
LEGEND: R/W = Read/Write; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-5 | 0 | R/W | 0h | Must write 0 |
4-0 | K_VALUE_TO_FORCE | R/W | 0h | Specifies the value of K (number of frames per multiframe) minus 1 to be forced when the FORCE_K bit is set to 1. |