JAJSFC6C May 2015 – April 2018 ADS52J90
PRODUCTION DATA.
If the channel offset is known or estimated, it can be written into a 10-bit register and can be subtracted from the ADC output. There are 32 sets of manual offset controls. To enable per-channel offset correction in the 32-input mode, the offset values for the odd and even data streams of each of the 16 ADCs can be independently controlled. The registers OFFSET_ADCxo and OFFSET_ADCxe correspond to the offsets subtracted from the odd and even data streams of ADCx. Write the offset values in twos complement format.