JAJSFC6C May 2015 – April 2018 ADS52J90
PRODUCTION DATA.
The interface can be configured to operate either as a JESD204A version or as a JESD204B version. Furthermore, when operating as a JESD204B version, the subclass can be configured as subclass 0, 1, or 2. The register controls for programming the version and subclass are shown in Table 16.
ENABLE_JESD_
VER_CONTROL |
JESD_VERSION | JESD_
SUBCLASS |
JESD VERSION | FIELD VALUE | |
---|---|---|---|---|---|
JESD VERSION | SUBCLASS VERSION | ||||
0 | X(1) | X | JESD204B-subclass1 | 001 | 001 |
1 | 000 | 000 | JESD204A | 000 | 000 |
1 | 001 | 000 | JESD204B-subclass 0 | 001 | 000 |
1 | 001 | 001 | JESD204B-subclass 1 | 001 | 001 |
1 | 001 | 010 | JESD204B-subclass 2 | 001 | 010 |