JAJSFC6C May 2015 – April 2018 ADS52J90
PRODUCTION DATA.
The ADC resolution can be programmed between 10, 12,and 14 with the ADC_RES register control. The maximum conversion rate of each ADC is determined by the programmed ADC resolution. The restrictions when operating with the different ADC resolutions are listed in Table 31.
ADC RESOLUTION (Bits) | ANALOG INPUT MODES SUPPORTED | MAXIMUM CONVERSION CLOCK (fC, MHz) |
---|---|---|
10 | 16, 8, 32 | 100 |
12 | 16, 32 | 80 |
14 | 16, 32 | 65 |