JAJSFC6C May 2015 – April 2018 ADS52J90
PRODUCTION DATA.
The device requires three supplies in order to operate properly. These supplies are AVDD_1P8, DVDD_1P8, and DVDD_1P2. All supplies must be driven with low-noise sources to be able to achieve the best performance from the device. When determining the drive current needed to drive each of the supplies of the device, a margin of 50-100% over the typical current might be needed to account for the current consumption across different modes of operation.