7.1 Absolute Maximum Ratings
over operating free-air temperature (unless otherwise noted) (1)(2)
|
MIN |
MAX |
UNIT |
Supply voltage(3) |
VCC |
–0.3 |
4 |
V |
VDD |
–0.3 |
1.4 |
V |
Voltage |
Main link input (IN_Dx AC-coupled mode) |
|
1.56 |
V |
TMDS outputs ( OUT_Dx) |
–0.3 |
4 |
V |
HPD_SRC, Vsadj, SDA_CTL, SCL_CTL, OE, HDMI_SEL/A1, EQ_SEL/A0, I2C_EN/PIN, SLEW_CTL, SDA_SRC, SCL_SRC |
–0.3 |
4 |
V |
HPD_SNK, SDA_SNK, SCL_SNK |
–0.3 |
6 |
V |
Continuous power dissipation |
See Thermal Information |
|
Storage temperature, Tstg |
–65 |
150 |
°C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only and functional operation of the device at these or any conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) All voltage values, except differential voltages, are with respect to network ground terminal.
(3) Tested in accordance with JEDEC Standard 22, Test Method A114-B.