JAJSFG3C may 2018 – may 2023 ADC12DL3200
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
FPBW | Full-power input bandwidth (–3 dB)(1) | Foreground calibration | 7.5 | GHz | ||
Background calibration | 7.5 | |||||
CER | Code error rate | Maximum CER | 10–18 | errors/ sample | ||
NSD | Noise spectral density, no input signal, excludes fixed interleaving spurs (FS/2 and FS/4 spurs) | Maximum full-scale voltage (FS_RANGE_A = 0xFFFF) setting, foreground calibration | –154.3 | dBFS/Hz | ||
Default full-scale voltage (FS_RANGE_A = 0xA000) setting, foreground calibration | –152.5 | |||||
NF | Noise figure | Maximum full-scale voltage (FS_RANGE_A = 0xFFFF) setting, foreground calibration, no input, ZS = 100 Ω | 18.7 | dB | ||
Default full-scale voltage (FS_RANGE_A = 0xA000) setting, foreground calibration, no input, ZS = 100 Ω | 20.5 | |||||
NOISEDC | DC input noise standard deviation | No input, foreground calibration, excludes DC offset, includes fixed interleaving spurs (FS/2 and FS/4 spurs) | 3.1 | LSB | ||
SNR | Signal-to-noise ratio, large signal, excluding DC, HD2 to HD9 and interleaving spurs | fIN = 347 MHz, AIN = –1 dBFS | 57.0 | dBFS | ||
fIN = 347 MHz, AIN = –1 dBFS, maximum FS_RANGE_A setting, foreground calibration | 57.9 | |||||
fIN = 997 MHz, AIN = –1 dBFS | 56.8 | |||||
fIN = 2482 MHz, AIN = –1 dBFS | 52 | 55.8 | ||||
fIN = 2482 MHz, AIN = –1 dBFS, maximum FS_RANGE_A setting, foreground calibration | 56.5 | |||||
fIN = 4997 MHz, AIN = –1 dBFS | 53.2 | |||||
fIN = 6397 MHz, AIN = –1 dBFS | 51.4 | |||||
fIN = 8197 MHz, AIN = –1 dBFS | 50.1 | |||||
SNR | Signal-to-noise ratio, small signal, excluding DC, HD2 to HD9 and interleaving spurs | fIN = 347 MHz, AIN = –16 dBFS | 57.8 | dBFS | ||
fIN = 997 MHz, AIN = –16 dBFS | 57.7 | |||||
fIN = 2482 MHz, AIN = –16 dBFS | 57.8 | |||||
fIN = 4997 MHz, AIN = –16 dBFS | 57.5 | |||||
fIN = 6397 MHz, AIN = –16 dBFS | 57.1 | |||||
fIN = 8197 MHz, AIN = –16 dBFS | 57.1 | |||||
SINAD | Signal-to-noise and distortion ratio, large signal, excluding DC and FS/2 fixed spurs | fIN = 347 MHz, AIN = –1 dBFS | 55.9 | dBFS | ||
fIN = 997 MHz, AIN = –1 dBFS | 54.0 | |||||
fIN = 2482 MHz, AIN = –1 dBFS | 48 | 53.3 | ||||
fIN = 4997 MHz, AIN = –1 dBFS | 50.5 | |||||
fIN = 6397 MHz, AIN = –1 dBFS | 48.5 | |||||
fIN = 8197 MHz, AIN = –1 dBFS | 44.0 | |||||
ENOB | Effective number of bits, large signal, excluding DC and FS/2 fixed spurs | fIN = 347 MHz, AIN = –1 dBFS | 9.0 | Bits | ||
fIN = 997 MHz, AIN = –1 dBFS | 8.7 | |||||
fIN = 2482 MHz, AIN = –1 dBFS | 7.7 | 8.6 | ||||
fIN = 4997 MHz, AIN = –1 dBFS | 8.1 | |||||
fIN = 6397 MHz, AIN = –1 dBFS | 7.8 | |||||
fIN = 8197 MHz, AIN = –1 dBFS | 7.0 | |||||
SFDR | Spurious-free dynamic range, large signal, excluding DC, FS/4 and FS/2 fixed spurs | fIN = 347 MHz, AIN = –1 dBFS | 67 | dBFS | ||
fIN = 347 MHz, AIN = –1 dBFS, maximum FS_RANGE_A setting, foreground calibration | 66 | |||||
fIN = 997 MHz, AIN = –1 dBFS | 62 | |||||
fIN = 2482 MHz, AIN = –1 dBFS | 50 | 61 | ||||
fIN = 2482 MHz, AIN = –1 dBFS, maximum FS_RANGE_A setting, foreground calibration | 58 | |||||
fIN = 4997 MHz, AIN = –1 dBFS | 58 | |||||
fIN = 6397 MHz, AIN = –1 dBFS | 56 | |||||
fIN = 8197 MHz, AIN = –1 dBFS | 47 | |||||
SFDR | Spurious-free dynamic range, small signal, excluding DC, FS/4 and FS/2 fixed spurs | fIN = 347 MHz, AIN = –16 dBFS | 78 | dBFS | ||
fIN = 997 MHz, AIN = –16 dBFS | 76 | |||||
fIN = 2482 MHz, AIN = –16 dBFS | 73 | |||||
fIN = 4997 MHz, AIN = –16 dBFS | 76 | |||||
fIN = 6397 MHz, AIN = –16 dBFS | 70 | |||||
fIN = 8197 MHz, AIN = –16 dBFS | 62 | |||||
FS/2 | FS/2 fixed interleaving spur, independent of input signal | No input | –62 | dBFS | ||
FS/4 | FS/4 fixed interleaving spur, independent of input signal | No input | –69 | –55 | dBFS | |
HD2 | 2nd-order harmonic | fIN = 347 MHz, AIN = –1 dBFS | –75 | dBFS | ||
fIN = 347 MHz, AIN = –1 dBFS, maximum FS_RANGE_A setting, foreground calibration | –73 | |||||
fIN = 997 MHz, AIN = –1 dBFS | –68 | |||||
fIN = 2482 MHz, AIN = –1 dBFS | –66 | –56 | ||||
fIN = 2482 MHz, AIN = –1 dBFS, maximum FS_RANGE_A setting, foreground calibration | –64 | |||||
fIN = 4997 MHz, AIN = –1 dBFS | –69 | |||||
fIN = 6397 MHz, AIN = –1 dBFS | –64 | |||||
fIN = 8197 MHz, AIN = –1 dBFS | –68 | |||||
HD3 | 3rd-order harmonic | fIN = 347 MHz, AIN = –1 dBFS | –74 | dBFS | ||
fIN = 347 MHz, AIN = –1 dBFS, maximum FS_RANGE_A setting, foreground calibration | –72 | |||||
fIN = 997 MHz, AIN = –1 dBFS | –66 | |||||
fIN = 2482 MHz, AIN = –1 dBFS | –66 | –56 | ||||
fIN = 2482 MHz, AIN = –1 dBFS, maximum FS_RANGE_A setting, foreground calibration | –61 | |||||
fIN = 4997 MHz, AIN = –1 dBFS | –59 | |||||
fIN = 6397 MHz, AIN = –1 dBFS | –59 | |||||
fIN = 8197 MHz, AIN = –1 dBFS | –56 | |||||
FS/2-FIN | FS/2-FIN interleaving spur, signal dependent | fIN = 347 MHz, AIN = –1 dBFS | –68 | dBFS | ||
fIN = 997 MHz, AIN = –1 dBFS | –63 | |||||
fIN = 2482 MHz, AIN = –1 dBFS | –62 | –50 | ||||
fIN = 4997 MHz, AIN = –1 dBFS | –62 | |||||
fIN = 6397 MHz, AIN = –1 dBFS | –56 | |||||
fIN = 8197 MHz, AIN = –1 dBFS | –47 | |||||
FS/4±FIN | FS/4±FIN interleaving spurs, signal dependent | fIN = 347 MHz, AIN = –1 dBFS | –75 | dBFS | ||
fIN = 997 MHz, AIN = –1 dBFS | –71 | |||||
fIN = 2482 MHz, AIN = –1 dBFS | –77 | –60 | ||||
fIN = 4997 MHz, AIN = –1 dBFS | –74 | |||||
fIN = 6397 MHz, AIN = –1 dBFS | –70 | |||||
fIN = 8197 MHz, AIN = –1 dBFS | –68 | |||||
SPUR | Worst harmonic 4th-order or higher | fIN = 347 MHz, AIN = –1 dBFS | –73 | dBFS | ||
fIN = 997 MHz, AIN = –1 dBFS | –73 | |||||
fIN = 2482 MHz, AIN = –1 dBFS | –75 | –60 | ||||
fIN = 4997 MHz, AIN = –1 dBFS | –74 | |||||
fIN = 6397 MHz, AIN = –1 dBFS | –69 | |||||
fIN = 8197 MHz, AIN = –1 dBFS | –68 | |||||
IMD3 | 3rd-order intermodulation | fIN = 347 MHz ± 5 MHz, AIN = –7 dBFS per tone | –81 | dBFS | ||
fIN = 997 MHz ± 5 MHz, AIN = –7 dBFS per tone | –80 | |||||
fIN = 2482 MHz ± 5 MHz, AIN = –7 dBFS per tone | –72 | |||||
fIN = 4997 MHz ± 5 MHz, AIN = –7 dBFS per tone | –62 | |||||
fIN = 6397 MHz ± 5 MHz, AIN = –7 dBFS per tone | –56 | |||||
fIN = 8197 MHz ± 5 MHz, AIN = –7 dBFS per tone | –49 |